Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Compact Cylinder JCQ/JCDQ
Air Cylinders » Compact Air Cylinders-
・Compact: Overall length shortened by 6.5 mm, Width shortened by 6 mm, Height shortened by 4 mm
・Weight: Max. 46% lighter (382 g → 204 g) (Flange mounting)
・Volume: Max. 40% reduction
・With auto switch (JCDQ series: JCDQ)
・An axial foot type and a flange type have been added. (ø32 to ø100)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JCQ | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |