-
WEB Catalog
Product Information »
WEB Catalog
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


3-Screen Display High-Precision Digital Pressure Switch ISE7□/7□G
Products »WEB Catalog » Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
![]() |
・It is possible to change the settings while checking the measured value.
・IO-Link ・Angled display Good visibility from various mounting positions ・Rotating display Display can rotate 336 degrees after installation ・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71) :Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7□G) |
Other Data |
---|
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
3-Screen Display High-Precision Digital Pressure SwitchISE7□/7□G
Series | Type | Download |
---|---|---|
ISE70 | Positive pressure (For air) |
|
ISE71 | Positive pressure (For air) |
|
ISE70G | Positive pressure (For general fluids) |
|
ISE75G | Positive pressure (For general fluids) |
|
ISE76G | Positive pressure (For general fluids) |
|
ISE77G | Positive pressure (For general fluids) |
|

■Simple 3-Step Setting
When the SET button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set.
When the SET button is pressed and the hysteresis value (H_1) is being displayed, the hysteresis value can be set.

■Other Sub Screen Display
The peak value, bottom value, or both values can be displayed on one screen!
* Peak and bottom values are maintained even if the power supply is cut.

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: