-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Water Cooled Aftercooler HAW
Products »WEB Catalog » Air Preparation Equipment » Aftercoolers/Air Tanks
![]() |
・Can cool high-temperature compressed air from compressors down to
40°C or less and efficiently remove moisture from the air ・Stable operation for this water-cooled type is possible even in an environment with a high temperature, high moisture, and heavy foreign particles. |
Other Data |
---|
Series | Applicable compressor (kW) | Air flow capacity L/min (ANR) |
---|---|---|
HAW | 2.2 to 110 | 300 to 18000 |
Water Cooled AftercoolerHAW
Series | Download |
---|---|
HAW |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: