Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Differential Pressure Gauge GD40
Air Preparation Equipment » Auto Drains/Differential Pressure Gauges-
・The differential pressure at the inlet and the outlet of compressed air
equipment can be viewed at a glance on the differential pressure gauge.
It is ideal for the maintenance control of filters.
・Can be easily installed by merely providing a bypass circuit
・Provided with a protective cover to prevent hazards
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Accuracy | Scale range |
---|---|---|
GD40 | ±0.006 MPa | 0 to 0.2 MPa |