WEB Catalog

Product Information »  WEB Catalog  » Search result

Free Mount Cylinder CU/CDU

Air Cylinders » Compact Air Cylinders
    ・Space-saving cylinder that enables the direct mounting of cylinders on multiple sides
    ・With auto switch (CDU series: CDU, CDUW, CDUK, CDUKW, CDU-A, ZCDUK)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Free Mount Cylinder CU/CDU
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCUDouble acting, Single rod6,10,16,20,25,32View search result
    StandardCUSingle acting (Spring return/extend)6,10,16,20,25,32View search result
    StandardCUWDouble acting, Double rod6,10,16,20,25,32View search result
    Non-rotating rodCUKDouble acting, Single rod6,10,16,20,25,32View search result
    Non-rotating rodCUKSingle acting (Spring return/extend)6,10,16,20,25,32View search result
    Non-rotating rodCUKWDouble acting, Double rod6,10,16,20,25,32View search result
    Long stroke/StandardCUDouble acting, Single rod6,10,16,20,25,32View search result
    Long stroke/
    Non-rotating rod
    CUKDouble acting, Single rod6,10,16,20,25,32View search result
    With air cushionCU-ADouble acting, Single rod20,25,32View search result
    For vacuumZCUKDouble acting, Single rod10,16,20,25,32
  • Free Mount Cylinder CU/CDU
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC34 Made to Order Common Specifications Non-rotating plate with workpiece mounting screw (No extended part on the rod end) PDF
TypeSeriesActionBore size (mm)
StandardCUDouble acting, Single rod6,10,16,20,25,32
StandardCUSingle acting (Spring return/extend)6,10,16,20,25,32
StandardCUWDouble acting, Double rod6,10,16,20,25,32
Non-rotating rodCUKDouble acting, Single rod6,10,16,20,25,32
Non-rotating rodCUKSingle acting (Spring return/extend)6,10,16,20,25,32
Non-rotating rodCUKWDouble acting, Double rod6,10,16,20,25,32
Long stroke/StandardCUDouble acting, Single rod6,10,16,20,25,32
Long stroke/
Non-rotating rod
CUKDouble acting, Single rod6,10,16,20,25,32
With air cushionCU-ADouble acting, Single rod20,25,32
For vacuumZCUKDouble acting, Single rod10,16,20,25,32

Go Top