Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Pin Clamp Cylinder/Compact Type C(L)KQG32-X3036
Air Cylinders » Clamp Cylinders-
・Lightweight: Weight: 41% reduction(900 g→530 g)
・Compact
Overall length: 41.5 mm shorter(183 mm→141.5 mm)
Body width: 4 mm shorter(50 mm→46 mm)
・Lock mechanism to prevent the dropping of workpieces during emergency stops
・Guide pin shapes for workpieces with ø8 to ø20 hole diameters
・Easy arm replacement
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size (mm) |
---|---|---|---|
Compact type Without lock | CKQG32-X3036 | Round type Diamond type | 32 |
Compact type With lock | CLKQG32-X3036 | Round type Diamond type | 32 |