Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
ISO Cylinder C85
Air Cylinder C75
ISO Products » CylindersAir Cylinders » ISO Cylinders
-
・Compliant with ISO Standards (6432) (C85)
・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
・Easy fine adjustment of auto switch position
・Transparent switch bracket improves visibility of indicator LED.
・With auto switch
C85 Series: CD85, CD85W, CD85K, CD85R
C75 Series: CD75, CD75W, CD75K, CD75R
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C85 | Double acting, Double rod | 8,10,12,16,20,25 |
Standard | C85 | Single acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Single acting | 8,10,12,16,20,25 |
Direct mount | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C75 | Double acting, Single rod | 32,40 |
Standard | C75 | Double acting, Double rod | 32,40 |
Standard | C75 | Single acting | 32,40 |
Non-rotating rod | C75 | Double acting, Single rod | 32,40 |
Non-rotating rod | C75 | Single acting | 32,40 |
Direct mount | C75 | Double acting, Single rod | 32,40 |