Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Air Cylinder C76
ISO Products » CylindersAir Cylinders » ISO Cylinders
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C76 | Double acting, Single rod | 32, 40 |
Standard | C76 | Double acting, Double rod | 32, 40 |
Standard | C76 | Single acting (Spring return/Extended) | 32, 40 |
Non-rotating rod | C76K | Double acting, Single rod | 32, 40 |
Non-rotating rod | C76K | Single acting, (Spring return/Extended) | 32, 40 |
Direct mount | C76R | Double acting, Single rod | 32, 40 |