WEB Catalog

Product Information »  WEB Catalog  » Search result

Pin Clamp Cylinder C(L)KQG32/C(L)KU32

Air Cylinders » Clamp Cylinders
    ・2 types of clamping heights can be selected: 30 mm, 100 mm
    ・Plate cylinder type: Width 29 mm
    ・All types come equipped with a lock.
    ・Plate cylinder type with small auto switch
    ・Newly added guide pins and a diamond shape option (Available for ø10 or more) for workpieces with ø9, ø11, and ø13 hole diameters

    ∗ The C(L)KU32-X2091/X2092 series has been discontinued in June 2017.
     Please select the C(L)KU32-X2321/X2322 series.


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size (mm)
Compact cylinder
Magnetic field resistant
auto switch mounting type
CKQG32-X2081/X2082Round
Diamond
32
Compact cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKQG32-X2081/X2082Round
Diamond
32
Plate cylinder
Magnetic field resistant
auto switch mounting type
CKU32-X2091/X2092Round
Diamond
32
Plate cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKU32-X2091/X2092Round
Diamond
32
Plate cylinder
Magnetic field resistant auto switch
Small auto switch mounting type
CKU32-X2321/X2322Round
Diamond
32
Plate cylinder with lock
Magnetic field resistant auto switch
Small auto switch mounting type
CLKU32-X2321/X2322Round
Diamond
32

Go Top