WEB Catalog

Product Information »  WEB Catalog  » Search result

Filter Regulator AW30/40-X2622

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Pneumatic Instrumentation Equipment » Regulators
    ・Stainless steel 316 and special temperature environment (−40℃) specifications
    ・Material of external parts: Stainless steel 316
    ・Ambient and fluid temperatures: −40 to 80℃
    ・NACE International Standards compliant
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW30/40-X26221/4,3/8,1/2,3/40.05 to 0.855

Go Top