WEB Catalog

Product Information »  WEB Catalog  » Search result

Elbow Type/Universal Type/Push-lock Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Easy to lock push-lock type
    ・Larger knob
    ・Improved tube insertion/removal
     Insertion force: Max. 30% (8 N) reduction
     Removal force: Max. 20% (5 N) reduction*
     * Tube removal strength is ensured to be equivalent to the previous model.
    ・Electroless nickel plated type is standard.
    ・360° swivel piping is possible. (Universal type)
    ・Available with a restrictor (Made to order: -X214, -X21)
    ・Large flow type (-X778)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeAS12□1F to 42□1FM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal typeAS13□1F to 43□1FM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''

Go Top