Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Speed Controller with Residual Pressure Release Valve AS
Flow Control Equipment » Speed Controllers with Special Functions-
・Integrated speed controller and residual pressure release valve
・Residual pressure can be easily released with the push of a button.
・Eye-catching red release button
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
With One-touch fittings, Elbow/Universal type | AS□□□1FE | 1/8 to 1/2 | φ4 to φ12 |
Metal body, In-line type | AS□000E | 1/8 to 1/2 | - |