WEB Catalog

Product Information »  WEB Catalog  » Search result

Pilot Check Valve: Metal Body Type AS-X785

Flow Control Equipment » Related Equipment
    ・The use of a metal body improves strength and environmental resistance.
    ・Temporary intermediate stops are possible.
    ・Three types capable of connecting to female threads and
     One-touch fittings are available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Pilot Check Valve
Metal Body Type
AS-X7851/8 to 1/2φ6 to φ12

Go Top