Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Air Saving Speed Controller AS-R/AS-Q
Flow Control Equipment » Air Saving Speed Controllers Air Saving Valves-
・Reduce air consumption just by mounting to an air cylinder.
・Air consumption reduced by 25%
・Mounting and operation are the same as regular speed controller.
・Equal response time
No delay of response time with 2-pressure control
・Compact: 85% reduction
The functions of the regulator and speed controller have been integrated.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Saving Speed Controller AS-R/AS-Q
Manual
Type Series View search result Elbow type
With pressure reduction functionAS22R to AS42R View search result Elbow type
With rapid supply and exhaust functionAS22Q to AS42Q View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type With pressure reduction function | AS22R to AS42R | R, NPT, G 1/8 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Elbow type With rapid supply and exhaust function | AS22Q to AS42Q | R, NPT, G 1/4 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |