WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Manifold Regulator ARM5

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Width: 14 mm
    ・Select from 2 kinds of mounting methods:
     Direct mounting and DIN rail mounting
    ・Standard model comes equipped with backflow function.
    ・Select from a variety of One-touch fitting sizes.
SeriesModelFeaturesApplicable tubing bore size
Metric size
Applicable tubing bore size
Inch size
Set pressure (MPa)
ARM5AManifold
specifications
Common air supplyφ4,φ6,φ8φ5/32,φ1/4,φ5/160.05 to 0.7
ARM5BManifold
specifications
Individual
air supply
φ4,φ6φ5/32,φ1/40.05 to 0.7
ARM5SSingle unit specificationsIndividual
air supply
φ4,φ6φ5/32,φ1/40.05 to 0.7

Go Top