WEB Catalog

Product Information »  WEB Catalog  » Search result

Vacuum Filter AFJ

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Prevents problems with vacuum equipment!
    ・Nominal filtration rating: 5, 40, 80 μm
    ・Large flow capacity: Max. 660 L/min (ANR)
    ・Elements can be reused by washing them.
    ・Water droplets can be removed.
    ・The bowl is covered with a transparent bowl guard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRecommended flow rate
L/min (ANR)
Filtration
AFJ1/8,1/4,3/8,1/2180,380,6605,40,80

Go Top