-
WEB Catalog
Product Information »
WEB Catalog
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Modular Type F.R.L. Unit ACG
![]() |
・Improves the visibility of pressure gauges located in various locations
|
Other Data |
---|
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator with built-in pressure gauge, Lubricator |
ACG20 to 40 | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Lubricator |
ACG20A to 40A | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, Regulator with built-in pressure gauge |
ACG20B to 40B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, Mist separator, Regulator with built-in pressure gauge |
ACG20C to 40C | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Mist separator |
ACG20D to 40D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Modular Type F.R.L. UnitACG
Series | Download |
---|---|
ACG20 to 40 |
|
ACG20A to 40A |
|
ACG20B to 40B |
|
ACG20C to 40C |
|
ACG20D to 40D |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: