Guide Cylinder/Compact Type MGC
Air Cylinder Made to Order Common Specifications
Symbol Specifications Download
-XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
-XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
-XC4Made to Order Common Specifications With heavy duty scraper PDF
-XC6Made to Order Common Specifications Made of stainless steel PDF
-XC8Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
-XC9Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
-XC11Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
-XC13Made to Order Common Specifications Auto switch rail mounting type PDF
-XC22Made to Order Common Specifications Fluororubber seals PDF
-XC35Made to Order Common Specifications With coil scraper PDF
-XC37Made to Order Common Specifications Larger throttle diameter of connection port PDF
-XC56Made to Order Common Specifications With knock pin holes PDF
-XC74Made to Order Common Specifications With front plate for MGG cylinder PDF
-XC78Made to Order Common Specifications Auto switch mounting special dimensions at stroke end PDF