-

Product Information »
Specialized Products for General Use
All Product
Pneumatic Instrumentation Equipment (6 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Positioner | Smart positioner | IP8101-X419 | This positioner can be installed in remotely from cylinder (actuator) |
Positioner | Smart Positioner | 52-IP8001-X415 52-IP8101-X416 |
Certified for explosion proof (flameproof) product by Korean agency KOSHA. |
Positioner | Electro-Pneumatic Positioner | IP8000-X113 IP8100-X114 |
Certified for explosion proof (flameproof) product by Korean agency KOSHA. |
Relay | Large Size Booster Relay | XT240 | Speeding up operation of large actuators! |
Positioner |
Compliant with IP66 (degree of protection) Electro-pneumatic Positioner |
IP8*00-X310-P , IP8*01-X405-P | Compliant with IP66 (degree of protection). |
Positioner | Special Temperature Environment (-40℃)Specifications Pneumatic Positioner | IP5000-DIN00015 , IP5100-DIL00505 | Special materials are used in the packing of seals to withstand various temperature conditions in cold climates. |