-

Product Information »
Specialized Products for General Use
All Product
Electric Actuators (8 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Electric Actuators | Electric Actuator: Guide Rod Type | LEYG-X245 | Improved performance as a stopper |
Controller | Step Motor Controller | LECP6-XB55 | Jog operation can be performed using parallel input signals. |
Electric Actuators |
Electric Actuator with Protective Cover : Slider Type, Ball Screw Drive |
LEFS32-X1033 |
A protective cover has been added to the upper surface of the body. Now with a seal connector |
Electric Actuators | Electric Actuator/Slider Type with auto switch mounting bracket | LEF**-*C | Auto switch mounting bracket added for the AC servo and motorless types |
Electric Stopper Cylinder | Electric Stopper Cylinder | LEBQ40-X31 | Usable in stopper applications in conveyor lines without an air source! |
Electric Stopper Cylinder | Electric Stopper Cylinder | LEBH-X3 | Usable in stopper applications in conveyor lines without an air source! |
Electric Actuators | Electric Actuator/Slider Double Table Specifications | LEF*-X61 |
・Stable transfer of large workpieces ・Improved allowable moment ・Suitable for simultaneous operation at 2 points |
Electric Actuator | Electric Stopper Cylinder | LEBQ | Suitable for conveyor lines without an air supply |