-

Product Information »
Specialized Products for General Use
All Product
Fittings and Tubing (30 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Fitting |
Clean One-touch Fittings Different Diameter Union “Y” |
KPU04-06-X562 KPU06-08-X562 |
Contributes to space saving and a reduction in installation labor |
Fitting | Fluoropolymer Hyper Fittings/Flare Type | LQ3 | Space-saving variations added |
Inner Sleeve | Fixed Throttle Inner Sleeve | TJ-*-X149-*(SUS303) TJ*-*-X107(Brass) |
Flow rate control not required |
Fitting |
Flame-resistant Spatter Cover (Equivalent to UL-94 Standard V-0) |
IN-289-27 | To prevent spatter from automobile welding lines from entering or attaching to the release button of a fitting! |
Related Equipment | Tube Cutter | TK-5 | Applicable to fluoropolymer tubing with O.D. up to φ25 |
Fitting | S Couplers / Stainless steel type | KKA6P-03F-*-X237 KKA6S-03M-*-X237 |
Identification ring is available in 4 colors (red/blue/yellow/white) |
Tubing | Nylon Tubing | T**-100-*-X190 | User designated numbers (1 to 99) can be printed on tube. This prevents piping mistakes when there are a lot of piping and tubes are long. |
Tubing | Polyurethane Coil Tubing | TCU*-X192/X193/X198/X199 | Specification of a color for each core possible. |
Fitting | S Couplers | KK4P-90N-X206 KKH4S-90N-X206 |
Hose size 9x15 mm (I.D. /O.D.) applicable to nut coupler fitting models for fiber reinforced urethane hose |
Fitting | Plug-in elbow, Reducer elbow | KQ2L*-*AQ | When this type is inserted into the old KQ2 one-touch fitting, the same combination height as the old KQ2L and old KQ2 one-touch fitting can be achieved. |