-

Product Information »
Specialized Products for General Use
All Product
All Products (253 results)
*As these products are dealt with on an individual basis, please contact the SMC sales department for lead times and prices.
Classification | Title | Series | Features |
---|---|---|---|
Pulse Blowing Valve | Pulse Blowing Valve | AXTS040□-□□-X2 | The peak pressure of repeatedly colliding air permits efficient blowing. |
Rodless Cylinder |
Mechanically Jointed Rodless Cylinder MY1B16 Stroke Adjustment Unit / With Shock Absorber |
MY1B16-X3045 | Supports a collision speed of 1000 mm/s |
Serial Transmission System | Ethernet POWERLINK Compatible Fieldbus System | EX600-SPL1-X26 |
Supports the Ethernet POWERLINK communication protocol Operation manual and setting file are here |
Electro-Pneumatic Regulator | IO-Link Compatible Electro-Pneumatic Regulator | ITV10□0/20□0/30□0-X395 |
IO-Link communication enables users to check device information and monitor device status in addition to performing pressure control. Setting file are here |
Serial Transmission System |
CC-Link IE Field Compatible Fieldbus System |
EX600-SCF1-X60 |
Supports the CC-Link IE Field communication protocol Operation manual and setting file are here |
Centering Unit | Centering Unit | MACM10-50-X129 | Height accuracy: ±0.05 mm (Current model: ±0.5 mm) |
Clean Air Module | Clean Air Module | LLB1-X100 | Compact with reduced installation labor |
Air Gripper | Environment-resistant 3-Finger Air Gripper | MHS3-32D-X6708□ MHS3-63D-X6708□ |
Improved durability in environments with dust and water splashing |
Electric Actuators | Electric Actuator: Guide Rod Type | LEYG-X245 | Improved performance as a stopper |
Vacuum Unit |
Vacuum Ejector: Grease-free Release Flow Path Specification |
ZK2-X215 | Prevents grease from splashing onto workpieces due to release air |