-

Product Information »
New Products

|Silencers/Exhaust Cleaners/Blow Guns


Clean Exhaust Filter
Series SFE Updated Jul-14
Series SFE Updated Jul-14
- One-touch fitting type added[New]
- This filter enables direct exhaust of air in a clean room! (Cleanliness class 4*: ISO14644-1)
Air can be directly exhausted in a clean room only by mounting this product to the pneumatic equipment in the clean room. - No need for piping for exhaust air and relief air. Reduces piping installation work and space.
- Filtration rating : 0.01μm (Trapping efficiency 99.99%)
- Maximum flow capacity : 200 L/min (ANR)
- Noise reduction : 30 dB (A) or more