-

Product Information »
New Products

|Rotary Actuators/Air Grippers

Wide Type Parallel Style Air Gripper
MHL2 Series Updated Feb-17
MHL2 Series Updated Feb-17
- Lightweight Weight Max. 10% reduction: 585 g → 525 g
Weight reduced by the change of the body shape and internal construction - Built-in dust protection mechanism (Standard)
Dust resistant option now available. (Made to Order: -X85, -X86m) - Long stroke One unit can handle workpieces with various diameters.
- A large amount of gripping force is provided through the use of a double piston mechanism, while maintaining a compact design.
- Small auto switches can be directly mounted.





Rotary Grippers Made to Order
Finger option: MRHQ-X50, -X51
Air gripper with dust cover: MRHQ-X111, -X112, -X113 Updated Apr-15
Finger option: MRHQ-X50, -X51
Air gripper with dust cover: MRHQ-X111, -X112, -X113 Updated Apr-15
- Finger option: Improved amount of mounting freedom
Flat type fingers, Through-holes in opening/closing direction - With dust cover: Three types of materials are available.
Air gripper with dust cover
NEW

Parallel Style Air Gripper
3 Finger/Single Acting
φ16, φ20, φ25, φ32, φ40, φ50, φ63
MHS3-X84 Updated Mar-14
3 Finger/Single Acting
φ16, φ20, φ25, φ32, φ40, φ50, φ63
MHS3-X84 Updated Mar-14
- Added single acting to 3-finger type (Series MHS3).
Normally open or normally closed type can be selected. - Port position can be changed according to installation conditions.
- Piping and auto switch wiring entries are one way. (For top ported)


Parallel Style Air Gripper
With Dust Cover
MHZL2-X6110/MHZJ2-X6100 Updated Jun-13
With Dust Cover
MHZL2-X6110/MHZJ2-X6100 Updated Jun-13
- Model variations with excellent dust proof and drip proof dust cover are expanded.
- Long stroke type/ MHZL2 series o10, o16 and o20 with dust cover are newly released.
- o32 and o40 added to the MHZJ2 series with dust cover.
- Three types of dust cover materials are available.
(Chloroprene rubber, Fluororubber, Silicone rubber)