-

Product Information »
New Products

|Directional Control Valves
NEW

2/3-Port Mechanical Valve
with One-touch Fitting
VM100F Series Updated Jun-18
with One-touch Fitting
VM100F Series Updated Jun-18
- Built-in One-touch fitting reduced installation space and less piping work
- Space saving
Built-in One-touch fitting Approx. 35% reduction - Lightweight
With resin body material 80% reduction (48 g lighter) - Less man-hours replacing the actuator
Mounting using a clip makes replacement easier.



Wireless System
EX600-W Series Updated Feb-18
EX600-W Series Updated Feb-18
- Usable even in welding environments
- Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 5 ms - High-speed connection: From power supply ON to start of communication: Min. 250 ms
- Communication response: Signal response time: 5 ms
- Communication cables not required
- Number of I/O points: Max. 1280 inputs/1280 outputs







Stainless Steel
One-touch Fittings
KQ2-G Series Updated Aug-16
One-touch Fittings
KQ2-G Series Updated Aug-16
- Metal material: Stainless steel 303
- Improved tube insertion/removal Insertion force : Max. 30% reduction, Removal force: Max. 20% reduction
- Compact and lightweight
Dimensions Height 24% shorter, Dimensions Length 23% shorter, Weight 57% lighter - Body type: total of 27models







5 Port Solenoid Valve
SY3000/5000/7000 Series Updated Mar-16
SY3000/5000/7000 Series Updated Mar-16
- Added with residual pressure release valve and vacuum release valve with restrictor. [New]
- Added the dual port EX600 EtherNet/IP™ product. [New]
- Added the products for the EX500 Gateway Decentralized System 2. [New]
- Added SUP stop valve spacer (with residual pressure release valve). [New]
- Thanks to the flow increase, valve size can be reduced!
Saves energy and space. - Power consumption: 0.1 W (With power saving circuit) / 0.35 W (Standard)



5 Port Solenoid Valve
Plug-in Type
Series S0700 Updated Feb-16
Plug-in Type
Series S0700 Updated Feb-16
- EX600 EtherNet/IP™ (Dual port product) added. [New]
- EX500 EtherNet/IP™ Gateway Decentralized System 2/128 points (inputs/outputs) added. [New]
- 7 mm width compact solenoid valve manifold
- 4-position, dual 3-port valve
- A variety of common wiring methods
- Slim compact plug-in manifold:
Footprint reduced by 45%, Height reduced by 20 mm





3 Port Solenoid Valve/Residual Pressure Release Valve
with Detection of Main Valve Position
Series VP/VG Updated Dec-15
with Detection of Main Valve Position
Series VP/VG Updated Dec-15
- Safety standard ISO13849-1 certified 2 (Corresponding to category 2 to 4)
- With detection of main valve position
- Redundant system can be constructed easily.
- Highly reliable construction
- Safety limit switch can be selected.
- With soft start-up function (-X555)




5 Port Solenoid Valve
Series VQ4000/5000 Updated Oct-15
Series VQ4000/5000 Updated Oct-15
- Compact and large flow capacity
Installation volume: 42% Reduction, Installation area 26% Reduction
VQ4000: Possible to drive cylinders up to φ160
VQ5000: Possible to drive cylinders up to φ180 - Power saving Power consumption: 0.4 W (Low wattage type)
- Long service life: 100 million cycles (According to SMC life test conditions)


5 Port Solenoid Valve
Series VQC4000/5000 Updated Oct-15
Series VQC4000/5000 Updated Oct-15
- Compact and large flow capacity
VQC4000: Possible to drive cylinders up to φ160
VQC5000: Possible to drive cylinders up to φ180 - Extensive range of protocols available
- Power saving Power consumption: 0.4 W (Low wattage type)
- Long service life: 100 million cycles (According to SMC life test conditions)
- Enclosure IP67 compliant



Plug-in Vacuum Release Valve with Restrictor
Only for External Pilot
SY3A□R/SY5A□R Updated Jul-15
Only for External Pilot
SY3A□R/SY5A□R Updated Jul-15
- Vacuum suction and release can be controlled with a single valve!
- Can be mounted on the same manifold with the standard valve.
* When the individual EXH spacer is used.






Plug-in Type
SUP Stop Valve Spacer:
With Residual Pressure Release Valve/Lever Type
SY30/50/70M-50-1AE Updated Aug-14
SUP Stop Valve Spacer:
With Residual Pressure Release Valve/Lever Type
SY30/50/70M-50-1AE Updated Aug-14
- Lever type is added to manual override button!
- Solenoid valves can be replaced individually
without shutting off the main pressure! - Air for solenoid valves can be shut off individually!
- Solenoid valves can be replaced individually!







2/3 Port Mechanical Valve
Series VM100/200 Updated Aug-13
Series VM100/200 Updated Aug-13
- Lightweight
VM100: 60 g (Conventional model: 95 g) VM200: 90 g (Conventional model: 111 g) - Mounting interchangeable with the conventional model
- Available in vacuum applications
VM100: -100 kPa to 1 Mpa (VM200: 0 to 1 MPa) - Mounting: Bracket mounting [New], bottom mounting [New], Side mounting, Panel mounting
- Piping direction: Side ported, Bottom ported (VM100 only)
- With miniature indicator
Possible to check if air is output to the secondly port.