Selection of Display Unit
Unit change function is not provided.
Pa kgf/cm2 bar
psi inHg mmHg
Model
ZSE30
ISE30
Output Specifications
25 (NPN output) 26 (1-5V output)
65 (PNP output) 28 (4-20mA output)
Display Color
Always green Always red Green/OFF Red/OFF
Red/ON Green/ON
Auto Preset Function
OFF
ON
Response Time
2.5ms 20ms 160ms
640ms 1280ms  
Operation Mode
Hysteresis Mode
Normal Output
Hysteresis Mode
Reverse Output
Window Comparator Mode
Normal Output
Window Comparator Mode
Reverse Output