Standard(s): Language:
Area :
Digital Switch Model Selection / Setting Procedure Creation Software
Target Selection Series

Pressure switches/Sensors

ZSE20[](F)/ISE20[]: 3-Screen Display High-Precision Digital Pressure Switch

pseries_zse20.jpg
・Visualization of Settings
・Simple 3-Step Setting
・Easy Screen Switching
 Setting is possible while checking the measured value
・Delay Time :1.5 ms or less
・Current Consumption : 25 mA or less
・IO-Link correspondence

ZSE30AF-X5[][]: 2-Color Display High-Precision Digital Pressure Switch (for Low Pressure)

pseries_zse30_X5.jpg
・Able to detect and display pressures of 10 kPa or less
・Can copy to up to 10 switches simultaneously
 Reduced setting time, Minimized risk of setting mistakes
・3-step setting
・With display low-cut function (zero-cut function)
 “0” is displayed within the effective range

ZSE10(F)/ISE10: Compact Digital Pressure Switch

pseries_zse10.jpg
・Low profile 9.8 mm
・Vertical mounting space reduced to approx. 1/2
 (Compared to ZSE/ISE30A series)
・Simultaneous copying is possible for maximum 10 units
・3-step setting

ISE7[]/7[]G: 3-Screen Display High-Precision Digital Pressure Switch

pseries_ise7_7G.jpg
・It is possible to change the settings while checking the measured value
・IO-Link
・Angled display
 Good visibility from various mounting positions
・Rotating display
 Display can rotate 336 degrees after installation
・Applicable fluid:
 Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
 Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7[]G)

ISE79S: 3-Screen High-Precision Digital Pressure Switch NEW!

pseries_ise79s.jpg
・Setting is possible while viewing measured values
・IO-Link
・Oblique display
 Visibility is ensured in various mounting positions
・Display rotation mechanism
 Display can be rotated 336° after installation
・Applicable fluids:
 Liquids or gases that will not corrode materials in contact with the fluid

PS1000/1100/1200: Air Checker: Electronic Pressure Switch

pseries_ps.jpg
・Plug-in port for One-touch fittings
・With LED light

ISA3: 3-Color Display Digital Gap Checker

pseries_isa3.jpg
・Check at a glance if the workpiece is placed or not
・The clearance distance between the detection surface and the workpiece can be found intuitively
・Simple Setting: Setting is possible while checking the displayed value
・Energy Saving: Air consumption 60% reduction
・Improved drainage resistance: 10 times or more
<IO-Link>
・Monitoring the placement condition of the workpiece Indicates failure/abnormality
・Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link
 Process data provides Displayed value, Outlet pressure, and Supply pressure value.
・NPN/PNP switch function
・3-screen display (Setting)
・Window comparator type
・Zero cut-off range can be changed.

ISE35: Digital Pressure Switch (Built-in Regulator Type)

pseries_ise35.jpg
・Modular type mountable
・Series ARM10/11 mountable
・Selectable pressure unit
・With anti-chattering function
・Power-saving mode

PSE53[]: Compact Pneumatic Pressure Sensor

pseries_pse53.jpg
・Connector
・Analog output (voltage)

PSE54[]: Compact Pneumatic Pressure Sensor

pseries_pse54.jpg
・Analog output (voltage)

PSE550: Low Differential Pressure Sensor

pseries_pse55.jpg
・Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection
・Analog output (voltage/current)

PSE56[]: Pressure Sensor for General Fluids

pseries_pse56.jpg
・Wetted parts: Stainless steel 316L
・IP65
・Suitable for a wide variety of fluids
・Analog output (voltage/current)
・Low leakage. Face seal, Compression fittings can be selected

PSE57[]: Pressure Sensor for General Fluids

pseries_pse57.jpg
・Withstand voltage: 500 VAC
・Enclosure: IP65
・Materials of parts in contact with fluid
 Piping port: C3604 + Nickel plating
 Pressure sensor: Al2O3 (Alumina 96%)
 O-ring: FKM + Grease (PSE570/573/574)
 Square ring: FKM (PSE575/576/577)

PSE300 : 2-Color Display Digital Pressure Sensor Controller

pseries_pse300.jpg
・Applicable sensors: PSE53□, 54□, 550, 56□
・Compatible with voltage input and current input
・Response time: 1 ms
・Space-saving, capable of vertical and horizontal contact mounting
・Panel mounting, Bracket mounting, DIN rail mounting

PSE300AC: 3-Screen Display Sensor Monitor

pseries_pse300ac.jpg
・It is possible to change the settings while checking the measured value
・Visualization of Settings
・NPN/PNP Switch Function
・Input Range Selection (for Pressure/Flow rate)
・Simple 3-Step Setting

PSE200A: 3-screen multi-channel digital display setting unit NEW!

pseries_pse200a.jpg
・Up to 4 pressure sensors can be connected
 Centralized management reduces installation space
 One monitor can be used for different applications
・Setting is possible while viewing measured values
・IO-Link compatible

PSE300A: 3-screen digital display setting unit NEW!

pseries_pse300a.jpg
・Compatible with 5 types of pressure sensors
 Applicable sensors: PSE53□, PSE54□, PSE550, PSE57□, PSE56□
・Setting is possible while viewing measured values
・NPN/PNP switching function
・Range input function (for pressure/flow)
・Easy 3-step setting

Flow switches/Sensors

PFM: 2-Color Display Digital Flow Switch

pfm.jpg
・Dry air, N2, Ar, CO2
・Grease-free
・Integrated flow adjustment valve
・Compact, lightweight, space-saving

PFMB: 2-Color Display Digital Flow Switch

pfmb.jpg
・Dry air, N2
・Grease-free
・Flow adjustment valve is integrated
・Compact, Space saving

PFMC: 3-Color Display Digital Flow Switch

pfmc.jpg
・Dry air, N2
・3-color/ 2-screen display
・Expanded flow range: Wide range of flow measurement with one product
・Compact, Space saving

PF3A: 3-Color Display Digital Flow Switch for Large Flow

pf3a.jpg
・Applicable fluid Air, N2
・Flow range: Max. 12000 L/min
・Flow ratio 100:1
 Wide range of flow measurement with one product
・Improved drainage and resistance to foreign matter
・Pressure loss: 75% reduction (20 kPa / 5 kPa)
・Through bore construction

PFG300: 3-Screen Display Digital Flow Monitor

pfg.jpg
・Can measure up to 12000 L/min!
・While checking the measured value, settings are possible
・Current consumption 25 mA or less
・NPN/PNP Switch Function
・Input Range Selection (for Pressure/Flow rate)
・Simple 3-Step Setting

PFMV: Flow Sensor

pfmv.jpg
・Adsorption confirmation of minute workpieces
・Repeatability: ± 2% F.S. or less
・Response speed: 5 ms or less, withstand pressure: 500 kPa
・Grease-free, RoHS compatible
・Covers total range with one voltage monitor
・Related equipment: Suction filter series ZFC050

PF2A: Digital Flow Switch for Air

pf2a.jpg
・Integrated type and separate monitor type are available
・Switch output, accumulated pulse output, analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・IP65
・4-channel Flow Monitor
 4 independent flow rate ranges can be monitored by a single controller

PF3W: 3-Color Display Digital Flow Switch for Water

pf3w.jpg
・3-color/2-screen display
・Integrated temperature sensor
・40% smaller than existing product
・IP65 compliant, non-grease type
・Fluid temperature : 0 to 90℃
・PVC piping type : Applicable to deionized water and chemical liquids, etc
・IO-Link Compatible

PF3W-U: 3-Color Display Digital Flow Switch for PVC Piping

pf3w_u.jpg
・Applicable fluid: Deionized water and chemical liquids, etc
・3-color/2-screen display
・IP65 compliant, non-grease type
・Fluid temperature : 0 to 70℃
・PVC pipe O.D.: 25A, 30A

LFE[]: 3-Color Display Electromagnetic Type Digital Flow Switch

lfe.jpg
・Applicable fluid: Water, water-soluble coolants
・Compact and lightweight
 56 mm x 40 mm x 90 mm (H x W x D)
 Weight: 340 g (In the case of LFE1□3)
・Pressure loss: 0.02 MPa or less
・Close proximity setting allows for space saving
・Backflow can be detected
・Fluid temperature: 0 to 85℃
・Current consumption: 45 mA

PF2W: Digital Flow Switch for Water

pf2w.jpg
・Integrated type and separate monitor type are available
・Switch output, accumulated pulse output, analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・Compatible to high temperatures up to 90 °C
・IP65
・4-channel Flow Monitor
 4 independent flow rate ranges can be monitored by a single controller

PF2D: Digital Flow Switch for Deionized Water and Chemical Liquids

pf2d.jpg
・Body sensor: New PFA, tube: Super PFA
・Low-particle generation, excellent flow-through characteristics
・4-channel Flow Monitor
 4 independent flow rate ranges can be monitored by a single controller

PF2M7: 2-Color Display Digital Flow Switch NEW!

pf2m7.jpg
・Dry air, N2, Ar, CO2
・A wide range of flow measurement is possible with 1 product.
 Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
・Improved resistance to moisture and foreign matter
・Compact, Lightweight
Weight: 27.3% lighter (55 g → 40 g)
・Low current consumption: 35 mA or less
・Grease-free
・IO-Link compatible

PF2MC7:3-Color Display Digital Flow Switch NEW!

pf2mc7.jpg
・Dry air, N2
・3-color/3-screen display
・A wide range of flow measurement is possible with 1 product.
・A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min
・Grease-free
・IO-Link compatible

PF3WB:Integrated Type Digital Flow Switch Manifold for Water Basic Type NEW!

pf3wb.jpg
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Space saving
 Footprint Max. 85% reduction
 Weight Max. 65% reduction
・Needs no piping: Work-hour for installation reduced by up to 45%
・IO-Link compatible
・3-color/2-screen display
・Fluid temperature: 0 to 90℃

PF3WC:Integrated Type Digital Flow Switch Manifold for Water Straight Type NEW!

pf3wc.jpg
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Space saving
 Footprint Max. 85% reduction
 Weight Max. 65% reduction
・Needs no piping: Work-hour for installation reduced by up to 45%
・IO-Link compatible
・3-color/2-screen display
・Fluid temperature: 0 to 90℃

PF3WR:Remote Type Digital Flow Switch Manifold for Water Return Type NEW!

pf3wr.jpg
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Space saving
 Footprint Max. 85% reduction
 Weight Max. 65% reduction
・Needs no piping: Work-hour for installation reduced by up to 45%
・IO-Link compatible
・3-color/2-screen display
・Fluid temperature: 0 to 90℃
※Use with PF3WS

PF3W-Z/L: 3-Color Display Digital Flow Switch for Water NEW!

pf3w_zl.jpg
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
・IO-Link compatible
・3-color/2-screen display
・Compatible with the temperature sensor & flow adjustment valve
・Fluid temperature: 0 to 90℃

PFG200:3-Screen Display Multi-channel Digital Flow Monitor NEW!

pfg200.jpg
・Up to 4 flow sensors can be connected!
・Setting is possible while viewing the measured values.
・Centralized control reduces installation space
 Installation space reduced by 66% (when PFG20□/panel-mounted)
・Totalized flow measurement
 A single unit can manage the totalized flow of 4 lines.
・Management of different applications with a single monitor
 Simultaneous display of 3 channels (any channel can be set)

 

Note: Exclude the special specifications and special product.

Note: Although the series which have completed switchover to RoHS compliance (factory shipment base) indicate RoHS in the catalog, please request RoHS compliant product to the sales representative at time of order.

Precautions

1. The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.

2. When using any equipment contained in this Software, please read the "Safety Instructions", "Precautions", "Specific Product Precautions" and "Specifications" described in the manual for the equipment.

3. This Software and the equipment contained in it are subject to change without prior notice.

4. SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.

5. SMC is not responsible for any damage incurred in the use of this Software.

This system requires the following browsers/versions

• Google Chrome 90.0 or higher versions.

• Microsoft Edge 91 or higher versions.

• Safari 14.0 or higher versions.

• Mozilla Firefox 89.0 or higher versions.

Version:2.1.12