【DO!BOOK・ページリンク】 smc-atex-en-web 97 / 119 10秒後にBOOKのページに移動します |
|
56 B W 180 S E 56 CRB2 CDRB2 B W 180 S Size 10 15 20 30 40 Mounting B F Basic Flange With auto switch unit Built-in magnet Rotation Single vane Double vane 90 180 270 90 100 90° 180° 270° 90° 100° Connecting port position Nil E Side ports Axial ports . F: Except size 40 Shaft type W Double shaft with single flat (sizes 10 to 30) Long shaft with key, short shaft with single flat (size 40) Vane type Without magnet With magnet S D Single vane Double vane ATEX category 3 100°C (T5) Ta 5°C to 40°C II 3G 120°C (T4) Ta 40°C to 60°C How to Order Rotary Actuator: Vane Type Sizes: 10, 15, 20, 30, 40 Series 56-CRB2 ATEX Compliant Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series CRB2. For details, refer to the WEB catalog or Best Pneumatics No. 4. . Fittings are sold separately. Side ports Axial ports 91 |