【DO!BOOK・ページリンク】
smc-atex-en-web   93 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Grommet Electrical entry: In-line Left hand mounting Right hand mounting D-Rュュ2 D-Rュュ1 Auto Switch Specifications PLC: Programmable Logic Controller Reed Switch/Direct Mounting D-R73/D-R80-588 D R 588 ATEX category 3 Auto switch model number 73 80 With indicator light Without indicator light Lead wire length Nil LZ 0.5 m 3 m 5 m How to Order ATEX Compliant II 3G Ex nA II T5 X -10°C... Ta... +60°C II 3D Ex tD A22 IP67 T93°C X Mounting 12 Right hand mounting Left hand mounting Oilproof Heavy-duty Lead Wire Specifications D-R73ュ (With indicator light) Auto switch model number Applicable load Load voltage Load current range Internal Circuit . Internal voltage drop Indicator light Standard D-R731/D-R732 Relay/PLC 24 VDC 5 to 40 mA e 2.4 V or less Red LED illuminates when turned ON CE marking D-R801/D-R802 Relay/IC circuit/PLC 50 mA r 1 Ω or less (Including 3 m lead wire) CE marking Auto switch type D-R73ュ/D-R80ュ o3.4 2 cores (Brown, Blue) o1.1 0.2 o0.08 Minimum bending radius of lead wire [mm] (Reference) 21 Sheath Insulator Conductor Outside diameter [mm] Number of cores Outside diameter [mm] Cross section [mm2] Strand diameter [mm] D-R80ュ (Without indicator light) Auto switch model number Applicable load Load voltage Max. load current Internal Circuit . Internal resistance Standard . For internal circuit, refer to the Internal Circuit No. on page 79. 裕his category 3 type auto switch can only be used in zones 2 and 22. 24 V AC DC 87