【DO!BOOK・ページリンク】
smc-atex-en-web   92 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Specifications Oilproof Heavy-duty Lead Wire Specifications D-E73A (With indicator light) PLC: Programmable Logic Controller Auto switch model number Applicable load Load voltage Max. load current and range Internal Circuit . Contact protection circuit Internal voltage drop Indicator light Standard D-E73A D-E80A Relay/PLC/IC circuit r None 1 Ω or less (Including 3 m lead wire) CE marking Auto switch type D-E73A/D-E80A o3.4 2 cores (Brown, Blue) o1.1 0.2 o0.08 Minimum bending radius of lead wire [mm] (Reference) 21 Sheath Insulator Conductor Outside diameter [mm] Number of cores Outside diameter [mm] Cross section [mm2] Strand diameter [mm] D-E80A (Without indicator light) Auto switch model number Applicable load Load voltage Max. load current Internal Circuit . Contact protection circuit Internal resistance Standard . For internal circuit, refer to the Internal Circuit No. on page 79. 裕his category 3 type auto switch can only be used in zones 2 and 22. 50 mA 40 mA Reed Switch/Direct Mounting D-E73A/D-E80A-588 Grommet D E A 588 ATEX category 3 Auto switch model number 73 80 With indicator light Without indicator light Lead wire length Nil L 0.5 m 3 m How to Order ATEX Compliant II 3G Ex nA II T5 X -10°C... Ta... +60°C II 3D Ex tD A22 IP67 T93°C X Relay/PLC 24 VDC 5 to 40 mA e None 2.4 V or less Red LED illuminates when turned ON CE marking 24 V or less AC DC 48 V AC DC 86