【DO!BOOK・ページリンク】
smc-atex-en-web   8 / 119

BOOKをみる

10秒後にBOOKのページに移動します


(88.5) (71.7) 12 14.7 (76.8) L 153.6 11.6 16.2 36 65.4 14.7 40 (11.7) (1.2) 37 (40.2) 20.5 32.5 (36.7) 0.8 (20) 15 1.6 27.2 (45) o1.55 16.7 22.6 177 143.4 o5.9 o4.1 Max.10 L 0.75 mm2 0.3 mm2 EA P EB A B 0.3 mm2 2-position double L plug connector (L) 52-SY5220-Lョョ-01ョ (-F2) L plug connector with cover (LL) 52-SY5220-LLョョ-01ョ (-F2) Cable type (TT) 52-SY5220-TTョョ-01ョ (-F2) Insulation: Red (+) Insulation: Black (.) 2 x M3 x 0.5 Threads depth 3.5 (For bracket mounting) 2 x o3.2 (Mounting holes for manifold) 2 x 1/8" {A (4), B (2) port} (2 x o3.2 Mounting holes) Manual override (Lead wire length) (Lead wire length) L (Lead wire length) 44 (For E type) 3 x 1/8" {P (1), EA (5), EB (3) port} 2 x o2.2 (Positioning for manifold gasket) Insulation: Red (+) Insulation: Black (.) Lead wire marking No.1 (+), No.2 (.) Series 52-SY5000 ATEX Compliant Body Ported Type Dimensions 6