【DO!BOOK・ページリンク】 smc-atex-en-web 89 / 119 10秒後にBOOKのページに移動します |
|
Auto Switch Specifications PLC: Programmable Logic Controller D-A90/D-A90V IC circuit/Relay/PLC 24 V or less 50 mA r None 1 Ω or less (Including 3 m lead wire) CE marking 48 V or less 40 mA D-A93/D-A93V Relay/PLC 24 VDC 5 to 40 mA e None D-A 93 .. 2.4 V or less (up to 20 mA)/3 V or less (up to 40 mA) D-A 93V .. 2.7 V or less Red LED illuminates when turned ON CE marking AC DC AC DC Reed Switch/Direct Mounting D-A90(V)/D-A93(V)-588 Grommet D A 588 ATEX category 3 Auto switch model number 93 90 With indicator light Without indicator light Lead wire length Nil LZ 0.5 m 3 m 5 m (Except A90ュ) How to Order ATEX Compliant II 3G Ex nA II T5 X -10°C.....Ta.....+60°C II 3D Ex tD A22 IP67 T93°C X Electrical Entry Nil V In-line Perpendicular Oilproof Heavy-duty Lead Wire Specifications Auto switch type D-A90 (V)/D-A93 (V) o2.7 2 cores (Brown, Blue) o0.96 0.18 o0.08 Minimum bending radius of lead wire [mm] (Reference) 17 Sheath Insulator Conductor Outside diameter [mm] Number of cores Outside diameter [mm] Cross section [mm2] Strand diameter [mm] . For internal circuit, refer to the Internal Circuit No. on page 79. 裕his category 3 type auto switch can only be used in zones 2 and 22. D-A90, D-A90V (Without indicator light) Auto switch model number Applicable load Load voltage Max. load current Internal Circuit . Contact protection circuit Internal resistance Standard D-A93, D-A93V (With indicator light) Auto switch model number Applicable load Load voltage Max. load current and load current range Internal Circuit . Contact protection circuit Internal voltage drop Indicator light Standard 83 |