【DO!BOOK・ページリンク】
smc-atex-en-web   86 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Specifications PLC: Programmable Logic Controller D-C73 Relay/PLC 24 VDC 5 to 40 mA e None 2.4 V or less Red LED illuminates when turned ON CE marking D-C80 Relay/PLC/IC circuit 24 V or less 50 mA 48 V 40 mA r None 1 Ω or less (Including 3 m lead wire) CE marking AC DC AC DC Reed Switch/Band Mounting D-C73/D-C80-588 Grommet D C 588 ATEX category 3 Auto switch model number 73 80 With indicator light Without indicator light Lead wire length Nil LZ 0.5 m 3 m 5 m (Except D-C80) How to Order ATEX Compliant II 3G Ex nA II T5 X -10°C.....Ta.....+60°C II 3D Ex tD A22 IP67 T93°C X Oilproof Heavy-duty Lead Wire Specifications Auto switch type D-C73/D-C80 o3.4 2 cores (Brown, Blue) o1.1 0.2 o0.08 Minimum bending radius of lead wire [mm] (Reference) 21 Sheath Insulator Conductor [mm] Outside diameter [mm] Number of cores Outside diameter [mm] Cross section [mm2] Strand diameter [mm] . For internal circuit, refer to the Internal Circuit No. on page 79. 裕his category 3 type auto switch can only be used in zones 2 and 22. D-C7 (With indicator light) Auto switch model number Applicable load Load voltage Max. load current and range Internal Circuit . Contact protection circuit Internal voltage drop Indicator light Standards D-C8 (Without indicator light) Auto switch model number Applicable load Load voltage Max. load current Internal Circuit . Contact protection circuit Internal resistance Standards 80