【DO!BOOK・ページリンク】
smc-atex-en-web   84 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Specifications PLC: Programmable Logic Controller Auto switch part no. Electrical entry direction Wiring type Output type Applicable load Power supply Current consumption Load current Internal voltage drop Leakage current Indicator light Standard D-F6P Red LED illuminates when turned ON. CE marking 3-wire IC circuit, Relay, PLC 5/12/24 VDC (4.5 to 28 V) 10 mA or less 40 mA or less 0.8 V or less 100 μA or less at 24 VDC In-line PNP D-F6P (With indicator light) This category 3 type auto switch can only be used in zones 2 and 22. Solid State Switch for Hygienic Design Cylinder/Direct Mounting D-F6P-588 Grommet D F6P 588 Auto switch part no. ATEX category 3 Lead wire length Nil L Z SAPC MAPC SBPC MBPC SDPC MDPC 0.5 m 3 m 5 m 0.5 m + M8 - 3 pins pre-wired connector 1 m + M8 - 3 pins pre-wired connector 0.5 m + M8 - 4 pins pre-wired connector 1 m + M8 - 4 pins pre-wired connector 0.5 m+ M12 - 4 pins pre-wired connector 1 m+ M12 - 4 pins pre-wired connector How to Order Connector Specifications 2 1 1 2 3 4 Connector type Pin arrangement M8 - 3 pins M8 - 4 pins M12 - 4 pins 1 3 4 3 4 II 3G Ex nA II T5 X -10°C . Ta . +60°C II 3D Ex tD A22 IP67 T93°C X ATEX Compliant Auto switch model D-F6P Sheath Insulator Conductor Outside diameter [mm] Number of cores Outside diameter [mm] Cross section [mm2] Strand diameter [mm] Minimum bending radius [mm] (Reference) 2.7 x 3.2 (ellipse) 3 cores (Brown/Blue/Black) o0.9 0.15 o0.05 20 Oilproof Flexible Heavy-duty Lead Wire Specifications 78