【DO!BOOK・ページリンク】
smc-atex-en-web   82 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Specifications PLC: Programmable Logic Controller Grommet/Connector Electrical entry: In-line D-S7P2 D-S7P1 This category 3 type auto switch can only be used in zones 2 and 22. D-S7P1 D-S7P2 D-S7P1/D-S7P2 (With indicator light) Auto switch part no. Wiring type Output type Applicable load Power supply Current consumption Load current Internal voltage drop Leakage current Indicator light Standard 3-wire PNP IC circuit/Relay/PLC 5/12/24 VDC (4.5 to 28 VDC) 10 mA or less 80 mA or less 0.8 V or less 100 μA or less at 24 VDC Red LED illuminates when turned ON. CE marking D S7P 588 Auto switch part no. ATEX category 3 Mounting 1 2 Right hand mounting Left hand mounting Lead wire length Nil L Z SAPC MAPC SBPC MBPC SDPC MDPC 0.5 m 3 m 5 m 0.5 m + M8 - 3 pins pre-wired connector 1 m + M8 - 3 pins pre-wired connector 0.5 m + M8 - 4 pins pre-wired connector 1m + M8 - 4 pins pre-wired connector 0.5 m + M12 - 4 pins pre-wired connector 1 m + M12 - 4 pins pre-wired connector How to Order Connector Specifications 2 1 1 2 3 4 Connector type Pin arrangement M8 - 3 pins M8 - 4 pins M12 - 4 pins 1 3 4 3 4 II 3G Ex nA II T5 X -10°C . Ta . +60°C II 3D Ex tD A22 IP67 T93°C X ATEX Compliant Solid State Switch/Direct Mounting D-S7P-588 Left hand mounting Right hand mounting Oilproof Heavy-duty Lead Wire Specifications D-S7Pョ o3.4 3 cores (Brown/Blue/Black) o1.1 0.2 o0.08 21 Insulator Conductor Minimum bending radius [mm] (Reference) Sheath Auto switch model Outside diameter [mm] Number of cores Outside diameter [mm] Cross section [mm2] Strand diameter [mm] 76