【DO!BOOK・ページリンク】
smc-atex-en-web   81 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Specifications PLC: Programmable Logic Controller D-Y7P/D-Y7PV (With indicator light) Auto switch part no. Electrical entry direction Wiring type Output type Applicable load Power supply Current consumption Load current Internal voltage drop Leakage current Indicator light Standard D-Y7PV Perpendicular D-Y7P In-line 3-wire PNP IC circuit/Relay/PLC 5/12/24 VDC (4.5 to 28 VDC) 10 mA or less 80 mA or less 0.8 V or less 100 μA or less at 24 VDC Red LED illuminates when turned ON. CE marking This category 3 type auto switch can only be used in zones 2 and 22. Grommet D Y7P 588 Auto switch part no. ATEX category 3 Electrical entry direction Nil V In-line Perpendicular Lead wire length Nil L Z SAPC MAPC SBPC MBPC SDPC MDPC 0.5 m 3 m 5 m 0.5 m + M8 - 3 pins pre-wired connector 1 m + M8 - 3 pins pre-wired connector 0.5 m + M8 - 4 pins pre-wired connector 1 m + M8 - 4 pins pre-wired connector 0.5m + M12 - 4 pins pre-wired connector 1m + M12 - 4 pins pre-wired connector How to Order Connector Specifications 2 1 1 2 3 4 Connector type Pin arrangement M8 - 3 pins M8 - 4 pins M12 - 4 pins 1 3 4 3 4 II 3G Ex nA II T5 X -10°C . Ta . +60°C II 3D Ex tD A22 IP67 T93°C X ATEX Compliant Solid State Switch/Direct Mounting D-Y7P(V)-588 Auto switch model Sheath Insulator Conductor Outside diameter [mm] Number of cores Outside diameter [mm] Cross section [mm2] Strand diameter [mm] Minimum bending radius [mm] (Reference) Oilproof Flexible Heavy-duty Lead Wire Specifications D-Y7Pョ o3.4 3 cores (Brown/Blue/Black) o1.0 0.15 o0.05 21 75