【DO!BOOK・ページリンク】
smc-atex-en-web   7 / 119

BOOKをみる

10秒後にBOOKのページに移動します


12 14.7 L 104 Max.10 L 120.8 o5.9 o4.1 111.8 32.5 10.5 40 14.7 47 38 4.5 29 22 1.2 16.6 L 109.1 (45) o1.55 32.3 14.7 (1.2) (11.7) 16.7 (40.2) (36.7) (37) 36 16.2 21 40 65 (32.3) 32.5 (20) 11.6 15 0.8 1.6 22.6 20.5 27.2 0.75 mm2 0.3 mm2 0.3 mm2 EA P EB A B 2-position single L plug connector (L) 52-SY5120-Lョョ-01ョ (-F2) In case with foot bracket 52-SY5120-Lョョ-01ョ-F1 L plug connector with cover (LL) 52-SY5120-LLョョ-01ョ (-F2) Cable type (TT) 52-SY5120-TTョョ-01ョ (-F2) Insulation: Red (+) Insulation: Black (.) 2 x M3 x 0.5 Threads depth 3.5 (For bracket mounting) 2 x o3.2 (Mounting holes for manifold) 2 x 1/8" (2 x o3.2 Mounting holes) A (4), B (2) port 44 (For E type) (Lead wire length) (Lead wire length) (Lead wire length) 2 x o2.2 (Positioning for manifold gasket) 3 x 1/8" {P (1), EA (5), EB (3) port} Manual override 2 x o3.2 (Mounting holes) Insulation: Red (+) Insulation: Black (.) Lead wire marking No.1 (+), No.2 (.) Dimensions Series 52-SY5000 ATEX Compliant Body Ported Type 5