【DO!BOOK・ページリンク】
smc-atex-en-web   76 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Specifications Grommet PLC: Programmable Logic Controller Auto switch part no. Electrical entry direction Wiring type Output type Applicable load Power supply Current consumption Load voltage Load current Internal voltage drop Leakage current Indicator light Standard D-M9N D-M9NV D-M9B D-M9BV 2-wire . 24 VDC relay, PLC . . 24 VDC (10 to 28V) 2.5 to 40 mA 4 V or less 0.8 mA or less D-M9P D-M9PV Red LED illuminates when turned ON. CE marking 3-wire IC circuit, Relay, PLC 5/12/24 VDC (4.5 to 28 V) 10 mA or less 40 mA or less 0.8 V or less at 10 mA (2 V or less at 40 mA) 100 μA or less at 24 VDC In-line Perpendicular In-line Perpendicular In-line Perpendicular NPN PNP 28 VDC or less . D-M9ュ/D-M9ュV (With indicator light) D M9 N V L 588 Auto switch part no. ATEX category 3 Wiring and output N P B 3-wire NPN 3-wire PNP 2-wire Electrical entry direction Nil V In-line Perpendicular Lead wire length Nil L Z SAPC MAPC SBPC MBPC SDPC MDPC 0.5 m 3 m 5 m 0.5 m + M8 - 3 pins pre-wired connector 1 m + M8 - 3 pins pre-wired connector 0.5 m + M8 - 4 pins pre-wired connector 1 m + M8 - 4 pins pre-wired connector 0.5 m + M12 - 4 pins pre-wired connector 1 m + M12 - 4 pins pre-wired connector How to Order Connector Specifications 2 1 1 2 3 4 Connector type Pin arrangement M8 - 3 pins M8 - 4 pins M12 - 4 pins 1 3 4 3 4 II 3G Ex nA II T5 X .10°C . Ta . +60°C II 3D Ex tD A22 IP67 T93°C X ATEX Compliant Solid State Switch/Direct Mounting D-M9N(V)・D-M9P(V)・D-M9B(V)-588 This category 3 type auto switch can only be used in zones 2 and 22. 2 cores (Brown/Blue) Auto switch model D-M9Nョ D-M9Pョ D-M9Bョ 3 cores (Brown/Blue/Black) Sheath Insulator Conductor Outside diameter [mm] Number of cores Outside diameter [mm] Cross section [mm2] Strand diameter [mm] Minimum bending radius [mm] (Reference) 2.7 x 3.2 (ellipse) o0.9 0.15 o0.05 20 Oilproof Heavy-duty Lead Wire Specifications 70