【DO!BOOK・ページリンク】
smc-atex-en-web   74 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Linear guide type 55 MY1H Linear guide type Cylinder stroke (mm) Piping Bore size 10 mm 16 mm 20 mm 25 mm 32 mm 40 mm 10 16 20 25 32 40 Linear guide type ATEX category 2 25 300 Standard Centralized piping type Nil G Note) For o10, only G is available. Port thread type Type M thread Rc NPT G o10, o16, o20 o25, o32, o40 Symbol Bore size Nil TN TF Made to Order Bore size (mm) 10, 16, 20 25, 32, 40 Standard stroke. (mm) 50, 100, 150, 200, 250, 300 350, 400, 450, 500, 550, 600 1000 1500 Maximum stroke (mm) Cylinder stroke (mm) . Strokes are manufacturable from 50 mm in 1 mm increments, up to the maximum stroke. However, add “-XB10” to the end of the part number for nonstandard strokes from 51 to 599. Also when exceeding a 600 mm stroke, specify “-XB11” at the end of the model number. (Except o10) Standard type Intermediate stroke (using exclusive body) Long stroke type Nil XB10 XB11 25 32 40 25 mm 32 mm 40 mm 55 MY1H 25 Bore size 300 X1985 ATEX category 2 Linear guide type Port thread type Type Rc NPT G o25 to o40 Symbol Bore size Nil TN TF Piping Standard Centralized piping type Nil G Rust proof guide 25 32 40 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600, 750 Bore size (mm) Standard stroke. (mm) How to Order o10, o16, o20, o25, o32, o40 Series 55-MY1H ATEX Compliant Mechanically Jointed Rodless Cylinder/Linear Guide Type 75°C (T6) Ta 5°C to 40°C II 2Gc 95°C (T5) Ta 40°C to 60°C Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series MY1H. For details, refer to the WEB catalog or Best Pneumatics No. 2. . X1985 type can only be manufactured with the strokes listed in table. 68