【DO!BOOK・ページリンク】
smc-atex-en-web   69 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Built-in magnet for auto switch CQ2B With magnet Without magnet CDQ2B Body option Cylinder stroke (mm) Nil M Standard (Rod end female thread) Rod end male thread Bore size 125 140 160 180 200 125 mm 140 mm 160 mm 180 mm 200 mm B Mounting bracket Standard (Through-hole/Both ends tapped common) 125 125 30 30 DC DC Action D Double acting Cushion C Rubber cushion . Cylinder mounting bolts are not included. 55 55 ATEX category 2 Refer to page 69 for applicable auto switches. Bore size 125, 140, 160 180, 200 10, 20, 30, 40, 50, 75, 100 125, 150, 175, 200, 250, 300 Standard stroke Z Auto switch mounting groove Z 4 surfaces Z Rc G Nil TF Port thread type How to Order o125, o140, o160, o180, o200 Series 55-CQ2 ATEX Compliant Compact Cylinder: Large Bore Size/Double Acting, Single Rod 85°C (T6) Ta .10°C to 40°C II 2GDc 105°C (T4) Ta 40°C to 60°C All other specifications are the same as the standard products Series CQ2. For details, refer to the WEB catalog or Best Pneumatics No. 2. Made to Order Nil XC85 Standard With food grade grease 63