【DO!BOOK・ページリンク】
smc-atex-en-web   68 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Built-in magnet for auto switch CQ2 With magnet Without magnet CDQ2 Body option Nil M Standard (Rod end female thread) Rod end male thread Bore size Mounting bracket A L F G D Both ends tapped Foot Rod side flange Head side flange Double clevis 200 200 32 32 DC DC A A Action D Double acting Cushion C Rubber cushion 55 55 ATEX category 2 Bore size Standard stroke 125, 150, 175, 200, 250, 300 32, 40, 50 63, 80, 100 Cylinder stroke (mm) 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 32 40 50 63 80 100 Rc G Port thread type Nil TF Z Auto switch mounting groove Z 4 surfaces Z How to Order o32, o40, o50, o63, o80, o100 Series 55-CQ2 ATEX Compliant Compact Cylinder: Long Stroke/Double Acting, Single Rod 85°C (T6) Ta .10°C to 40°C II 2GDc 105°C (T4) Ta 40°C to 60°C Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series CQ2. For details, refer to the WEB catalog or Best Pneumatics No. 2. . Mounting brackets are shipped together, (but not assembled). Made to Order Nil XC85 Standard With food grade grease 62