【DO!BOOK・ページリンク】
smc-atex-en-web   67 / 119

BOOKをみる

10秒後にBOOKのページに移動します


How to Order 30 30 32 32 With magnet (Built-in magnet) B B Cylinder stroke (mm) With magnet D Action D Double acting D Bore size 12 16 20 25 32 40 50 63 80 100 12 mm 16 mm 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm . For cylinders without magnet, M threads are compatible only with o32-5 mm stroke. M thread Rc G o12 to o25 o32 to o100 Port thread type Nil TF Without magnet o12 to o25 Without magnet o32 to o100 B 20 30D Z Z Auto switch mounting groove Z o12 to o25 o32 to o100 2 surfaces 4 surfaces Bore size 12, 16 20, 25 32, 40 50 to 100 Standard stroke 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 55 55 55 ATEX category 2 CQ2W CDQ2W CQ2W Body option Nil C M Standard (Rod end female thread) With rubber bumper Rod end male thread . Combination of body options (CM) is available. Through-hole (Standard) Both ends tapped Foot Flange B A L F Mounting bracket . Mounting brackets are shipped together, (but not assembled). . Cylinder mounting bolts are not included. o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 Series 55-CQ2W ATEX Compliant Compact Cylinder/Standard type: Double Acting, Double Rod 85°C (T6) Ta .10°C to 40°C II 2GDc 105°C (T4) Ta 40°C to 60°C Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series CQ2. For details, refer to the WEB catalog or Best Pneumatics No. 2. Made to Order Nil XC85 Standard With food grade grease 61