【DO!BOOK・ページリンク】
smc-atex-en-web   66 / 119

BOOKをみる

10秒後にBOOKのページに移動します


How to Order 30 30 32 32 With magnet (Built-in magnet) CQ2 B CDQ2 B Cylinder stroke (mm) With magnet D Body option Nil C M Standard (Rod end female thread) With rubber bumper Rod end male thread Action D Double acting D Bore size 12 16 20 25 32 40 50 63 80 100 12 mm 16 mm 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm . For cylinders without magnet, M threads are compatible only with o32-5 mm stroke. M thread Rc G o12 to o25 o32 to o100 Port thread type Nil TF Through-hole (Standard) Both ends tapped Foot Rod side flange Head side flange Double clevis B A L F G D Mounting bracket Without magnet o12 to o25 Without magnet o32 to o100 CQ2 B 20 30D Z Z Auto switch mounting groove Z o12 to o25 o32 to o100 2 surfaces 4 surfaces Made to Order Nil XC85 Standard With food grade grease . Combination of body options (CM) is available. Note) For intermediate strokes, refer to the standard products Series CQ2. Bore size 12, 16 20, 25 32, 40 50 to 100 Standard stroke 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 55 55 55 ATEX category 2 . Mounting brackets are shipped together, (but not assembled). . Cylinder mounting bolts are not included. o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 Series 55-CQ2 ATEX Compliant Compact Cylinder/Standard type: Double acting, Single rod 85°C (T6) Ta .10°C to 40°C II 2GDc 105°C (T4) Ta 40°C to 60°C Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series CQ2. For details, refer to the WEB catalog or Best Pneumatics No. 2. 60