【DO!BOOK・ページリンク】
smc-atex-en-web   64 / 119

BOOKをみる

10秒後にBOOKのページに移動します


55 CDS1 300 Built-in magnet for auto switch Mounting 160 Bore size Type Non-lube type L Basic Foot Rod side flange Head side flange Single clevis Double clevis Centre trunnion B L F G C D T N Non-lube type 125 140 160 180 200 125 mm 140 mm 160 mm 180 mm 200 mm With magnet ATEX category 2 Cushion N R H Nil Without cushion With cushion in rod side With cushion in head side With cushion in both sides Cushion . If specifying more than one symbol, indicate them alphabetically. Bore size (mm) 125, 140 160 180 200 Basic, Head side flange, Single clevis, Double clevis, Centre trunnion 1000 or less 1200 or less 1200 or less 1200 or less Foot, Rod side flange 1400 or less 1400 or less 1500 or less 1200 or less Maximum Stroke Cylinder stroke (mm) N How to Order o125, o140, o160, o180, o200 Series 55-CDS1 ATEX Compliant Air cylinder 95°C (T5) Ta 0°C to 40°C II 2GDc 115°C (T4) Ta 40°C to 60°C Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series CS1. For details, refer to the WEB catalog or Best Pneumatics No. 2. Class 2 Pressure Vessel Bore size (mm) Cylinder stroke (mm) 200 998 The cylinder with a stroke exceeding the level shown below that is applicable to the Class 2 Pressure Vessel Act cannot be installed or used in Japan. 58