【DO!BOOK・ページリンク】
smc-atex-en-web   62 / 119

BOOKをみる

10秒後にBOOKのページに移動します


55 CDG1W L 25 L N N 25 55 CG1 W 100 100 Cylinder stroke (mm) Mounting B L F U. Basic Axial foot Flange Centre trunnion . Not available for bore size o80 and o100. Note) Mounting brackets are shipped together, (but not assembled). Double Acting/Double Rod Built-in magnet for auto switch Type N A Rubber cushion Air cushion Bore size 20 25 32 40 20 mm 25 mm 32 mm 40 mm 50 63 80 100 50 mm 63 mm 80 mm 100 mm With magnet Without magnet ATEX category 2 Bore size (mm) 20 25 32 40 50, 63 80 100 Standard stroke Note 1) (mm) 25, 50, 75, 100, 125, 150, 200 25, 50, 75, 100, 125, 150, 200 250, 300 Long stroke (mm) 201 to 350 301 to 400 301 to 450 301 to 800 301 to 1200 301 to 1400 301 to 1500 Note 1) Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Note 2) Long stroke is compatible with the axial foot and rod side flange types. When other mounting brackets are used or the long stroke exceeds the limit, the allowable maximum stroke length is determined using the stroke selection table (Best Pneumatics No. 2). XC85 XC85 Made to Order Nil XC85 Standard Food grade grease How to Order o20, o25, o32, o40, o50, o63, o80, o100 Series 55-CG1W ATEX Compliant Air Cylinder/Standard type: Double acting, Double rod II 2GDc 95°C (T5) Ta .10°C to 40°C 115°C (T4) Ta 40°C to 60°C Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series CG1W. For details, refer to the WEB catalog or Best Pneumatics No. 2. Port thread type Nil TN TF Rc NPT M5 x 0.8 G o20 to o100 o20 to o100 o20, o25 o32 to o100 Rubber cushion Nil TN TF M5 x 0.8 Rc M5 x 0.8 NPT M5 x 0.8 G o20, o25 o32 to o100 o20, o25 o32 to o100 o20, o25 o32 to o100 Air cushion 56