【DO!BOOK・ページリンク】
smc-atex-en-web   60 / 119

BOOKをみる

10秒後にBOOKのページに移動します


How to Order C55 With magnet Without magnet B B 20 20 10 10 Bore size 20 25 32 40 50 63 80 100 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Cylinder stroke (mm) Body option Standard (Rod end female thread) Rod end male thread Nil M CD55 Built-in magnet for auto switch 55 55 ATEX category 2 Mounting BLFGC Through-hole/Both ends tapped common (Standard) Foot Rod side flange Head side flange Single clevis Bore size (mm) Standard stroke (mm) 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 80 100, 125, 150 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 80 100, 125 20 to 63 80, 100 Refer to page 69 for applicable auto switches. o20, o25, o32, o40, o50, o63, o80, o100 Series 55-C55 ATEX Compliant ISO Standards Compact Cylinder/Standard type: Double acting, Single rod 85°C(T6) Ta -10°C to 40°C II 2GDc 105°C(T4) Ta 40°C to 60°C All other specifications are the same as the standard products Series C55. For details, refer to the WEB catalog or ISO Cylinder (CAT.P-E10-2). 54