【DO!BOOK・ページリンク】
smc-atex-en-web   5 / 119

BOOKをみる

10秒後にBOOKのページに移動します


L Barrier 52 SY 3 01 F ATEX category 2 Series 5 7 9 52-SY5000 52-SY7000 52-SY9000 5 1 2 0 Type of actuation 1 2 3 4 5 2-position single 2-position double 3-position closed centre 3-position exhaust centre 3-position pressure centre Piping type 2 4 Nil A B F Without barrier Z728.H MTL728P+ KFD0-SD2-Ex1.1065 Electrical entry L LL TT Plug connector type Plug connector with cover type Cable type Lead wire length 3 6 10 15 20 30 100 300 mm 600 mm 1000 mm 1500 mm 2000 mm 3000 mm 10000 mm (Semi-standard) Bracket Nil F1 F2 Without bracket With foot bracket Note 1) With side bracket Thread type Nil F N T Rc G NPT NPTF A, B port size (Body ported type) Symbol 01 C4 C6 C8 N3 N7 N9 02 C8 C10 N9 N11 02 03 C8 C10 C12 N9 N11 Port size Applicable series 52-SY5000 52-SY7000 52-SY9000 Nil 02 02 03 03 04 1/4 1/4 3/8 3/8 1/2 52-SY5000 52-SY7000 52-SY9000 Port size (Base mounted type) Without sub-plate Manual override Nil D E Non-locking push type Push-turn locking slotted type Push-turn locking lever type Note 1) 2 position single solenoid valve only. Note 2) 52-SY9000 has no bracket. 1/8 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" 1/4 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o5/16" One-touch fitting for o3/8" 1/4 3/8 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 One-touch fitting for o5/16" One-touch fitting for o3/8" . L type has 300 mm and 600 mm only. Note) Base mounted type only. Note) One barrier per solenoid supplied. Additionally, when the barrier is selected, the barriers equivalent to the number of solenoids are included with the product. Nil Body ported type Base mounted type R Note) Internal pilot External pilot Pilot type II 2G Ex ia IIC T4...T5 II 2G Ex ia IIC T6 Gb Ta.10°C to50°C 0344 Gb Ta.10°C to 45°C ATEX Compliant 5 Port Solenoid Valve Series 52-SY How to order Symbol Port size Applicable series 3 C