【DO!BOOK・ページリンク】 smc-atex-en-web 52 / 119 10秒後にBOOKのページに移動します |
|
C96S B 32 100 W C96SD B 32 100 W Built-in magnet for auto switch Bore size 32 40 50 63 80 100 125 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 125 mm Rod W Double rod Mounting Basic/without bracket Axial foot Rod side flange Centre trunnion B L F T Cylinder stroke(mm) 32 40 50 63 80 100 125 Bore size (mm) Standard stroke (mm) 1000 1000 1000 1000 1000 1000 1000 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500, 600 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500, 600 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500, 600, 700, 800 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500, 600, 700, 800 . Intermediate strokes are available. . Please consult with SMC for longer strokes. With magnet Without magnet 55 55 ATEX category 2 XC68 XC68 Made to Order Nil XAュュ XC4 XC7 XC14ュ. XC18 XC22 XC68 Standard Change of rod end shape With chrome plated stainless steel piston rod and stainless steel nut II 2GDc 85°C (T5) Ta .20°C to 40°C 105°C (T4) Ta 40°C to 60°C 85°C (T5) Ta .10°C to 40°C 105°C (T4) Ta 40°C to 60°C With heavy duty scraper (o32 to o100) Change of trunnion bracket mounting position NPT ports Fluororubber seals Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel Without magnet Built-in magnet ATEX Compliant ISO Cylinder Standard: Double Acting, Double Rod Series 55-C96W o32, o40, o50, o63, o80, o100, o125 How to Order Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series C96W. For details, refer to the WEB catalog or ISO Cylinder (CAT.P-E10-2). Max. stroke. . Simple specials part no. except for XC14A or B. 46 |