yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
smc-atex-en-web@@@51 / 119

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


C96S B 32 100 C96SD B 32 100 XC68 XC68 Built-in magnet for auto switch Bore size 32 40 50 63 80 100 125 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 125 mm Mounting Basic/without bracket Axial foot Rod side flange Head side flange Single clevis Double clevis Centre trunnion B L F G C D T Cylinder stroke (mm) With magnet Without magnet 55 55 ATEX category 2 32 40 50 63 80 100 125 Bore size (mm) Standard stroke (mm) Standard max. stroke Note) XC68 Max. stroke 1000 1900 1900 1900 1900 1900 2000 1000 1700 1700 1700 1700 1700 1600 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500, 600 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500, 600 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500, 600, 700, 800 25, 50, 80, 100, 125, 160, 200 250, 320, 400, 500, 600, 700, 800 . Intermediate strokes are available. . Please consult with SMC for longer strokes. II 2GDc 85‹C (T5) Ta .20‹C to 40‹C 105‹C (T4) Ta 40‹C to 60‹C 85‹C (T5) Ta .10‹C to 40‹C 105‹C (T4) Ta 40‹C to 60‹C Without magnet Built-in magnet Made to Order XAð­ð­ XC4 XC7 XC14ð­. XC18 XC22 XC68 Nil Standard Change of rod end shape With heavy duty scraper (o32 to o100) Change of trunnion bracket mounting position NPT ports Fluororubber seals Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel With chrome plated stainless steel piston rod and stainless steel nut ATEX Compliant ISO Cylinder Standard: Double Acting, Single Rod Series 55-C96 o32, o40, o50, o63, o80, o100, o125 How to Order Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series C96. For details, refer to the WEB catalog or ISO Cylinder (CAT.P-E10-2). . Simple specials part no. except for XC14A or B. 45