【DO!BOOK・ページリンク】
smc-atex-en-web   49 / 119

BOOKをみる

10秒後にBOOKのページに移動します


With magnet Without magnet o160, o200, o250 55 C95S 55 C95SD B B 160 160 100 100 XC6 XC6 Made to Order Nil XAュュ XC6 XC14ュ. Stainless steel piston rod and rod-end nut Change of rod end shape Change of trunnion bracket mounting position (Rod side) Built-in magnet for auto switch ATEX category 2 Mounting Basic/without bracket Axial foot Rod side flange Head side flange Single clevis Double clevis Centre trunnion B L F G C D T Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Piston speed Stroke tolerance Cushion Port size Mounting Bore size (mm) o160 o200 o250 G3/4 G3/4 G1 Double Acting, Single Rod Air 1.5 MPa 1.0 MPa 0.05 MPa .10 to 60°C (No freezing) Not required (Non-lube) 50 to 500 mm/s Both ends (Air cushion) Basic, Axial foot, Rod side flange, Head side flange, Single clevis, Double clevis, Centre trunnion Specifications 160 200 250 160 mm 200 mm 250 mm Bore size Cylinder stroke . Simple specials part no. except for XC14A or B. L F, G C D GKM KJ Foot Flange Single clevis Double clevis Rod clevis (2) Piston rod (3) ball joint Description Bore size o160 o200 o250 L5160 F5160 C5160 D5160 L5200 F5200 C5200 D5200 L5250 F5250 C5250 D5250 GKM40-84 KJ42D GKM35-54 KJ36D Mounting Bracket, Mounting Accessories Note 1) Accessories for each mounting bracket are as follows. Foot, Flange, Single clevis: Mounting bolts Double clevis: Mounting bolts, Clevis pin Note 2) GKM according to ISO 8140 (Except GKM35-54) Note 3) KJ according to ISO 8139 Standard Maximum Stroke 160 200 250 Standard 2000 2000 2400 2000 2000 2400 . Please consult with SMC for longer strokes. XC6 XC14 1600 1600 1500 Bore size (mm) Series C95 can not be used as the Class 2 Pressure Vessels. If the stroke exceeds the following values, the cylinder with such stroke can not be installed or used in Japan. Class 2 Pressure Vessel 160 200 250 1987 998 813 Bore size (mm) Cylinder stroke (mm) 95°C (T5) Ta .10°C to 40°C II 2GDc 115°C (T4) Ta 40°C to 60°C Up to 250: +1.0 0 , 251 to 1000: +1.4 0 , 1001 to 1500: +1.8 0 1501 to 2000: +2.2 0 , 2001 to 2400: +2.6 0 ATEX Compliant ISO Cylinder Standard: Double Acting, Single Rod Series 55-C95 How to Order Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series C95. 43 B